??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BIS C-306-PU1-05
HELP_VARIABLE
Company
Balluff
Description
Read / write heads and antennas
Bill of material
BALLUFF BIS C-306-PU1-05
VERF
Availability
Available
BC
Order code
BIS006F
TC
Artikelbezeichnung
BIS C-306-PU1-05
PX
Product view
42957_01
ICON
EDZ
BAL.BIS006F
MAK
Cover cap part for BIS M-350-001-S115
TRAFFIC
Customs number
85437090
TECH
Tech. Details
Tech. Detail
W
Gewicht
0.376 kg
DESCRIPT
Description
Product Group = LF (70/455 kHz), Dimension = Ø 16 x 35 mm, Installation = metal-free (clear zone) on metal flush in metal, Antenna type = round, Connection = M12x1-Female, 5.00 m, PU, Housing material = Brass, nickel-plated, Storage temperature = -20...85 °C, Ambient temperature = 0...70 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.